IESNA:LM-63-2002
[TEST]P946919
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7806
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1073.4 1154.3 1241.2 1328.6 1395.5 1436.5 1461.4 1475.4 1490.8 1508.8
1531.8 1563.1 1605.4 1655.2 1715.7 1817.7 1971.7 2176 2428.3 2743.8
3157.4 3632.1 4137.5 4597.1 4875 4733.9 4451.5 4073.2 3618.7 3077
2391.9 1708.9 1118.5 650.2 286.1 88.6 0
1073.4 1158.7 1256.5 1353.4 1424.9 1468.4 1488.9 1494 1497.3 1500.3
1505.1 1515.3 1534 1557.4 1596.1 1677 1818.7 2024.2 2291.9 2611.2
2993.5 3433.6 3941.4 4490.4 5040.8 5187 4876.8 4477.7 4058.6 3581.9
2914.4 2196.7 1528.9 930.7 435 138.6 0
1073.4 1163.1 1271.8 1378.3 1454.3 1500.2 1516.4 1512.6 1503.8 1491.8
1478.3 1467.4 1462.6 1459.7 1476.6 1536.3 1665.7 1872.4 2155.5 2478.4
2829.6 3235.2 3745.3 4383.6 5206.7 5640.1 5302.1 4882.2 4498.6 4086.8
3436.9 2684.5 1939.2 1211.3 583.9 188.6 0
1073.4 1169.3 1287 1400.6 1480.5 1523.9 1531.3 1512.8 1484.3 1451.3
1416.7 1385.9 1362.3 1346.2 1358.3 1428.8 1585.7 1826.3 2135.2 2474.3
2830.3 3215.2 3667.1 4226.7 5011.8 5618.2 5386.2 4921.6 4516.2 4099.5
3483.8 2751.6 2022.6 1304.5 663.1 232.9 0
1073.4 1175.5 1302.2 1423 1506.8 1547.6 1546.2 1513.1 1464.7 1410.7
1355.2 1304.4 1262 1232.7 1240 1321.3 1505.8 1780.3 2114.9 2470.2
2831 3195.1 3588.9 4069.8 4817 5596.2 5470.3 4961 4533.9 4112.1
3530.7 2818.8 2106.1 1397.8 742.4 277.1 0
1073.4 1179.2 1310.4 1436.5 1522.7 1559.1 1546.6 1496.4 1427.9 1356.6
1289.4 1231.5 1186 1161.3 1190.4 1318.1 1562.2 1903.4 2312 2754.7
3197.6 3632.9 4076.3 4561.9 5282.7 6022.8 6012.5 5525.9 5039.1 4507.3
3838.2 3052.5 2282.6 1519.3 842.3 327 0
1073.4 1183 1318.7 1449.9 1538.5 1570.6 1547 1479.7 1391 1302.4
1223.7 1158.6 1110.1 1090 1140.9 1314.8 1618.7 2026.4 2509.2 3039
3564.2 4070.8 4563.6 5054 5748.4 6449.4 6554.7 6090.7 5544.2 4902.6
4145.7 3286.3 2459.1 1640.8 942.1 377 0
1073.4 1184.8 1323.7 1457.2 1545.6 1574.5 1542.9 1464.4 1364.2 1268.9
1188.4 1123.9 1077.9 1064.7 1135 1341.8 1684.1 2145.5 2705 3325.6
3942.4 4538.8 5121.5 5685.9 6424.9 7093.1 7178.8 6717.6 6083.6 5306.6
4430.1 3488 2565 1685 967.2 379.1 0
1073.4 1186.7 1328.7 1464.5 1552.6 1578.4 1538.7 1449.1 1337.4 1235.3
1153.2 1089.3 1045.7 1039.4 1129.1 1368.7 1749.6 2264.7 2900.8 3612.1
4320.7 5006.8 5679.4 6317.8 7101.5 7736.8 7803 7344.5 6623 5710.6
4714.5 3689.7 2670.9 1729.1 992.2 381.2 0
1073.4 1185.8 1332.5 1468 1555.3 1578.8 1533.9 1438.3 1320.9 1217.1
1136 1073 1030.6 1028.5 1128.2 1382.7 1782.3 2334.6 3019.6 3780.4
4549.4 5280.9 6005.4 6722.1 7538.5 8140.6 8146.8 7613.8 6772.8 5725.7
4638.3 3558.8 2460.2 1563.5 859.6 320 0
1073.4 1186.7 1328.7 1464.5 1552.6 1578.4 1538.7 1449.1 1337.4 1235.3
1153.2 1089.3 1045.7 1039.4 1129.1 1368.7 1749.6 2264.7 2900.8 3612.1
4320.7 5006.8 5679.4 6317.8 7101.5 7736.8 7803 7344.5 6623 5710.6
4714.5 3689.7 2670.9 1729.1 992.2 381.2 0
1073.4 1184.8 1323.7 1457.2 1545.6 1574.5 1542.9 1464.4 1364.2 1268.9
1188.4 1123.9 1077.9 1064.7 1135 1341.8 1684.1 2145.5 2705 3325.6
3942.4 4538.8 5121.5 5685.9 6424.9 7093.1 7178.8 6717.6 6083.6 5306.6
4430.1 3488 2565 1685 967.2 379.1 0
1073.4 1183 1318.7 1449.9 1538.5 1570.6 1547 1479.7 1391 1302.4
1223.7 1158.6 1110.1 1090 1140.9 1314.8 1618.7 2026.4 2509.2 3039
3564.2 4070.8 4563.6 5054 5748.4 6449.4 6554.7 6090.7 5544.2 4902.6
4145.7 3286.3 2459.1 1640.8 942.1 377 0
1073.4 1179.2 1310.4 1436.5 1522.7 1559.1 1546.6 1496.4 1427.9 1356.6
1289.4 1231.5 1186 1161.3 1190.4 1318.1 1562.2 1903.4 2312 2754.7
3197.6 3632.9 4076.3 4561.9 5282.7 6022.8 6012.5 5525.9 5039.1 4507.3
3838.2 3052.5 2282.6 1519.3 842.3 327 0
1073.4 1175.5 1302.2 1423 1506.8 1547.6 1546.2 1513.1 1464.7 1410.7
1355.2 1304.4 1262 1232.7 1240 1321.3 1505.8 1780.3 2114.9 2470.2
2831 3195.1 3588.9 4069.8 4817 5596.2 5470.3 4961 4533.9 4112.1
3530.7 2818.8 2106.1 1397.8 742.4 277.1 0
1073.4 1169.3 1287 1400.6 1480.5 1523.9 1531.3 1512.8 1484.3 1451.3
1416.7 1385.9 1362.3 1346.2 1358.3 1428.8 1585.7 1826.3 2135.2 2474.3
2830.3 3215.2 3667.1 4226.7 5011.8 5618.2 5386.2 4921.6 4516.2 4099.5
3483.8 2751.6 2022.6 1304.5 663.1 232.9 0
1073.4 1163.1 1271.8 1378.3 1454.3 1500.2 1516.4 1512.6 1503.8 1491.8
1478.3 1467.4 1462.6 1459.7 1476.6 1536.3 1665.7 1872.4 2155.5 2478.4
2829.6 3235.2 3745.3 4383.6 5206.7 5640.1 5302.1 4882.2 4498.6 4086.8
3436.9 2684.5 1939.2 1211.3 583.9 188.6 0
1073.4 1158.7 1256.5 1353.4 1424.9 1468.4 1488.9 1494 1497.3 1500.3
1505.1 1515.3 1534 1557.4 1596.1 1677 1818.7 2024.2 2291.9 2611.2
2993.5 3433.6 3941.4 4490.4 5040.8 5187 4876.8 4477.7 4058.6 3581.9
2914.4 2196.7 1528.9 930.7 435 138.6 0
1073.4 1154.3 1241.2 1328.6 1395.5 1436.5 1461.4 1475.4 1490.8 1508.8
1531.8 1563.1 1605.4 1655.2 1715.7 1817.7 1971.7 2176 2428.3 2743.8
3157.4 3632.1 4137.5 4597.1 4875 4733.9 4451.5 4073.2 3618.7 3077
2391.9 1708.9 1118.5 650.2 286.1 88.6 0
1073.4 1145.5 1221.7 1296.3 1354.7 1391.6 1414.6 1428 1441.6 1458.4
1482.5 1516.1 1559.9 1610.2 1672.7 1762.7 1891.7 2060.5 2272.4 2524.4
2826.6 3144 3425.4 3624.8 3674.7 3464.8 3167.9 2814.5 2428.9 2010.9
1531.8 1072.1 690.7 399.8 179.8 58.9 0
1073.4 1136.6 1202.1 1264 1313.9 1346.8 1367.9 1380.6 1392.3 1408.1
1433.2 1469 1514.4 1565.2 1629.5 1707.8 1811.6 1944.9 2116.5 2305
2495.7 2655.9 2713.3 2652.5 2474.3 2195.7 1884.2 1555.8 1239.2 944.9
671.7 435.3 263 149.4 73.6 29.2 0
1073.4 1127.2 1182.6 1234.2 1274.4 1302.2 1319.5 1327.7 1334.2 1342.9
1358.8 1383.5 1415.5 1448.9 1486.9 1529.6 1583.7 1654.5 1747.7 1846.9
1939 1998.8 1985.7 1892.9 1720.3 1486.9 1248.7 1015.4 799.5 611.2
443.6 300.6 193.7 119.1 63.7 26.4 0
1073.4 1117.8 1163.1 1204.4 1235.1 1257.5 1271 1274.9 1276.1 1277.8
1284.3 1297.9 1316.5 1332.6 1344.3 1351.3 1355.7 1364.1 1378.8 1388.9
1382.3 1341.7 1257.9 1133.3 966.2 778 613.2 475 359.8 277.5
215.5 165.9 124.4 88.9 53.8 23.6 0
1073.4 1108.3 1143.5 1175.3 1199.8 1215.9 1223.1 1219.3 1208.7 1195.8
1183 1174.5 1170.5 1165.6 1156.3 1140.3 1118.4 1095.7 1074.7 1057.3
1038.3 1006.3 953.3 878.5 781.4 665.1 560.5 460 364.1 290.4
227.2 173.9 127.7 89.5 53.5 23.3 0
1073.4 1098.8 1123.8 1146.3 1164.5 1174.3 1175.2 1163.7 1141.4 1113.8
1081.8 1051.2 1024.5 998.5 968.3 929.3 881 827.4 770.6 725.7
694.4 671 648.6 623.6 596.5 552.3 507.9 445.1 368.3 303.4
238.9 181.9 131 90.1 53.1 23 0
1073.4 1089.8 1105.5 1120.7 1134.3 1140.1 1135.6 1116 1082.3 1042.7
998.5 958.1 924.3 895.2 866.6 832.9 792.7 748.3 701.2 663.9
639.2 622.9 611 597 575.6 538.4 501.3 448.7 385.3 327.4
265.8 208 153.1 106.4 65.1 27.8 0
1073.4 1080.7 1087.2 1095.1 1104 1105.8 1096 1068.4 1023.2 971.6
915.2 865.1 824.2 791.9 764.9 736.5 704.3 669.2 631.8 602.2
584 574.8 573.4 570.5 554.7 524.5 494.8 452.3 402.2 351.4
292.8 234.2 175.3 122.7 77 32.7 0
1073.4 1072 1069.9 1071.5 1074.8 1075.2 1062.1 1028.5 976.8 918.7
861.1 815.8 782.8 758.5 737.1 712.2 682.3 648.9 611.2 575.6
549.1 534.6 536.1 537.5 533 521.9 495.1 451.4 402.2 355.5
311.4 264.8 211.9 154 100.3 42.4 0
1073.4 1062.2 1052.8 1049.4 1051.1 1053.1 1044.4 1017.6 973.9 924.4
876.3 834.3 797.3 765 734.4 702.4 667.3 630 592.9 559.8
530.7 509 497.5 490.6 484.1 476.5 460.5 432 395.8 355.5
309.8 264 211.8 155.8 102.6 45.3 0
1073.4 1054.3 1037.9 1029.6 1030.1 1036 1036.2 1020.6 987.9 945.1
900.2 857.4 815.6 775.8 737.4 699.1 659.8 620.1 583.3 551.8
523.6 501.9 486.3 474.3 462.9 450 432.4 408.6 379.2 344.1
301.1 257 205.9 152.9 99.5 44.1 0
1073.4 1046.4 1022.9 1009.8 1009.2 1018.9 1028 1023.6 1001.9 965.8
924.1 880.4 834 786.6 740.4 695.8 652.4 610.2 573.7 543.7
516.4 494.9 475.1 457.9 441.8 423.6 404.3 385.2 362.5 332.7
292.2 249.9 200 150 96.4 42.8 0
1073.4 1039.3 1010.4 993.3 992.7 1008 1029.5 1041.5 1033.1 1001.4
956.1 906.7 855.8 804.1 753.7 705.3 659.2 615.8 578.4 548.1
523.4 505.3 489.9 473.8 455.7 432.5 407.7 384.1 358.8 327.3
287 244.7 195.6 146.9 92.9 42.2 0
1073.4 1032.2 997.9 976.8 976.3 997.1 1031 1059.5 1064.3 1037.1
988.1 933 877.7 821.5 766.9 714.8 666.1 621.5 583.2 552.6
530.3 515.7 504.7 489.7 469.6 441.3 411.1 383.1 355.1 321.9
281.8 239.4 191.1 143.8 89.4 41.5 0
1073.4 1026 986.9 962.9 961.3 985.3 1027.9 1069 1084.3 1063.1
1013.7 953.5 894.7 837.8 783.1 730.9 681.7 636.2 597.2 566.3
543.2 527.6 517.4 504.7 486.9 461.4 432.6 402.9 372.6 335.7
292 247.7 198 143.2 86.4 41.4 0
1073.4 1019.8 975.9 949 946.3 973.6 1024.9 1078.5 1104.3 1089
1039.3 974 911.7 854.2 799.3 747.1 697.3 651 611.2 579.9
556.1 539.4 530.2 519.7 504.1 481.5 454.1 422.8 390.1 349.4
302.2 256 204.9 142.6 83.4 41.3 0
1073.4 1013.5 965.8 936.7 932.5 959.3 1012.5 1068.5 1099.7 1091.8
1048.8 984.7 920.4 863.8 810.8 761.3 713.6 668.7 629.5 598.1
572.4 554.5 543.5 532.8 517.4 495.7 467.7 435.7 401.2 359.4
311.3 263.8 211.5 140.3 77 36.4 0
1073.4 1007.3 955.8 924.5 918.7 945.1 1000.1 1058.6 1095 1094.6
1058.4 995.3 929 873.4 822.3 775.6 730.1 686.4 647.9 616.2
588.6 569.6 556.7 546 530.7 509.9 481.3 448.6 412.3 369.5
320.5 271.6 218.1 138 70.6 31.5 0
1073.4 1002.5 948.1 915.3 907.8 931.1 980.1 1032.2 1064.8 1065.8
1034.7 978.5 916.2 861.6 813.9 771.7 731 691.2 654.7 624
598.6 581.6 569.3 558.7 543.5 521.6 491.6 457.4 420.3 377.3
327.6 279.2 223.8 150.2 82 36.3 0
1073.4 997.6 940.4 906.2 896.8 917.1 960.2 1005.8 1034.7 1036.9
1011.1 961.7 903.4 849.8 805.6 767.9 731.9 695.9 661.5 631.8
608.7 593.5 581.9 571.4 556.3 533.3 501.9 466.3 428.4 385.2
334.8 286.7 229.5 162.4 93.5 41.1 0
1073.4 993.7 935 899.7 889.6 907.8 946.1 985 1009.2 1010.7
987.8 943.6 890.4 839.5 796 759.1 724.5 689.6 655.8 627.9
608.4 595.6 584.9 574.4 559.6 536.5 505.1 469.5 431.4 388.8
338.6 290.2 234.2 170.4 103.4 45.1 0
1073.4 989.8 929.6 893.3 882.4 898.5 932 964.2 983.8 984.5
964.6 925.5 877.4 829.1 786.5 750.3 717 683.3 650.2 623.9
608.3 597.7 587.9 577.4 562.9 539.7 508.4 472.6 434.5 392.5
342.4 293.8 238.9 178.3 113.3 49.1 0
1073.4 986.7 925.7 888.9 878.2 893.9 925.6 954.7 971.6 971.6
953.4 918 873.6 826.6 782.7 743.3 706.9 670.8 635.8 611.2
598.1 589.4 580.6 570.1 555.7 533.2 502.1 466.9 429.8 388.6
340.5 291.1 237.7 177.9 112.4 48.1 0
1073.4 983.7 921.9 884.5 874 889.3 919.1 945.1 959.3 958.7
942.2 910.5 869.7 824.1 778.9 736.4 696.8 658.2 621.5 598.4
587.9 581.1 573.4 562.7 548.6 526.7 495.9 461.2 425.2 384.7
338.6 288.4 236.6 177.3 111.6 47 0
1073.4 980.9 919 881.9 871.8 887.4 916.7 942 955.4 954.4
938.1 908.6 869.7 824.4 778.1 732.7 690 648.3 609.8 587.6
577.9 572.2 565.5 555 540.6 518.3 487.8 453.7 417.9 377.8
332.8 282.6 228.8 170.7 106.4 44.4 0
1073.4 978 916 879.3 869.6 885.5 914.2 938.8 951.5 950
934.1 906.8 869.7 824.8 777.2 729 683.2 638.4 598.2 576.9
567.9 563.3 557.7 547.2 532.6 509.9 479.6 446.1 410.7 370.9
327 276.7 220.9 164 101.2 41.7 0
1073.4 974.5 913.2 877.3 868.7 885.2 914 938.3 950.2 948.2
931.7 906.2 870.3 825.4 776.8 727 679.2 631.8 590.7 569.6
561 556.9 551.9 541.2 526.4 502.5 473.3 440.3 404.1 364.5
320.9 271.8 211.7 158.2 96 39.1 0
1073.4 978 916 879.3 869.6 885.5 914.2 938.8 951.5 950
934.1 906.8 869.7 824.8 777.2 729 683.2 638.4 598.2 576.9
567.9 563.3 557.7 547.2 532.6 509.9 479.6 446.1 410.7 370.9
327 276.7 220.9 164 101.2 41.7 0
1073.4 980.9 919 881.9 871.8 887.4 916.7 942 955.4 954.4
938.1 908.6 869.7 824.4 778.1 732.7 690 648.3 609.8 587.6
577.9 572.2 565.5 555 540.6 518.3 487.8 453.7 417.9 377.8
332.8 282.6 228.8 170.7 106.4 44.4 0
1073.4 983.7 921.9 884.5 874 889.3 919.1 945.1 959.3 958.7
942.2 910.5 869.7 824.1 778.9 736.4 696.8 658.2 621.5 598.4
587.9 581.1 573.4 562.7 548.6 526.7 495.9 461.2 425.2 384.7
338.6 288.4 236.6 177.3 111.6 47 0
1073.4 986.7 925.7 888.9 878.2 893.9 925.6 954.7 971.6 971.6
953.4 918 873.6 826.6 782.7 743.3 706.9 670.8 635.8 611.2
598.1 589.4 580.6 570.1 555.7 533.2 502.1 466.9 429.8 388.6
340.5 291.1 237.7 177.9 112.4 48.1 0
1073.4 989.8 929.6 893.3 882.4 898.5 932 964.2 983.8 984.5
964.6 925.5 877.4 829.1 786.5 750.3 717 683.3 650.2 623.9
608.3 597.7 587.9 577.4 562.9 539.7 508.4 472.6 434.5 392.5
342.4 293.8 238.9 178.3 113.3 49.1 0
1073.4 993.7 935 899.7 889.6 907.8 946.1 985 1009.2 1010.7
987.8 943.6 890.4 839.5 796 759.1 724.5 689.6 655.8 627.9
608.4 595.6 584.9 574.4 559.6 536.5 505.1 469.5 431.4 388.8
338.6 290.2 234.2 170.4 103.4 45.1 0
1073.4 997.6 940.4 906.2 896.8 917.1 960.2 1005.8 1034.7 1036.9
1011.1 961.7 903.4 849.8 805.6 767.9 731.9 695.9 661.5 631.8
608.7 593.5 581.9 571.4 556.3 533.3 501.9 466.3 428.4 385.2
334.8 286.7 229.5 162.4 93.5 41.1 0
1073.4 1002.5 948.1 915.3 907.8 931.1 980.1 1032.2 1064.8 1065.8
1034.7 978.5 916.2 861.6 813.9 771.7 731 691.2 654.7 624
598.6 581.6 569.3 558.7 543.5 521.6 491.6 457.4 420.3 377.3
327.6 279.2 223.8 150.2 82 36.3 0
1073.4 1007.3 955.8 924.5 918.7 945.1 1000.1 1058.6 1095 1094.6
1058.4 995.3 929 873.4 822.3 775.6 730.1 686.4 647.9 616.2
588.6 569.6 556.7 546 530.7 509.9 481.3 448.6 412.3 369.5
320.5 271.6 218.1 138 70.6 31.5 0
1073.4 1013.5 965.8 936.7 932.5 959.3 1012.5 1068.5 1099.7 1091.8
1048.8 984.7 920.4 863.8 810.8 761.3 713.6 668.7 629.5 598.1
572.4 554.5 543.5 532.8 517.4 495.7 467.7 435.7 401.2 359.4
311.3 263.8 211.5 140.3 77 36.4 0
1073.4 1019.8 975.9 949 946.3 973.6 1024.9 1078.5 1104.3 1089
1039.3 974 911.7 854.2 799.3 747.1 697.3 651 611.2 579.9
556.1 539.4 530.2 519.7 504.1 481.5 454.1 422.8 390.1 349.4
302.2 256 204.9 142.6 83.4 41.3 0
1073.4 1026 986.9 962.9 961.3 985.3 1027.9 1069 1084.3 1063.1
1013.7 953.5 894.7 837.8 783.1 730.9 681.7 636.2 597.2 566.3
543.2 527.6 517.4 504.7 486.9 461.4 432.6 402.9 372.6 335.7
292 247.7 198 143.2 86.4 41.4 0
1073.4 1032.2 997.9 976.8 976.3 997.1 1031 1059.5 1064.3 1037.1
988.1 933 877.7 821.5 766.9 714.8 666.1 621.5 583.2 552.6
530.3 515.7 504.7 489.7 469.6 441.3 411.1 383.1 355.1 321.9
281.8 239.4 191.1 143.8 89.4 41.5 0
1073.4 1039.3 1010.4 993.3 992.7 1008 1029.5 1041.5 1033.1 1001.4
956.1 906.7 855.8 804.1 753.7 705.3 659.2 615.8 578.4 548.1
523.4 505.3 489.9 473.8 455.7 432.5 407.7 384.1 358.8 327.3
287 244.7 195.6 146.9 92.9 42.2 0
1073.4 1046.4 1022.9 1009.8 1009.2 1018.9 1028 1023.6 1001.9 965.8
924.1 880.4 834 786.6 740.4 695.8 652.4 610.2 573.7 543.7
516.4 494.9 475.1 457.9 441.8 423.6 404.3 385.2 362.5 332.7
292.2 249.9 200 150 96.4 42.8 0
1073.4 1054.3 1037.9 1029.6 1030.1 1036 1036.2 1020.6 987.9 945.1
900.2 857.4 815.6 775.8 737.4 699.1 659.8 620.1 583.3 551.8
523.6 501.9 486.3 474.3 462.9 450 432.4 408.6 379.2 344.1
301.1 257 205.9 152.9 99.5 44.1 0
1073.4 1062.2 1052.8 1049.4 1051.1 1053.1 1044.4 1017.6 973.9 924.4
876.3 834.3 797.3 765 734.4 702.4 667.3 630 592.9 559.8
530.7 509 497.5 490.6 484.1 476.5 460.5 432 395.8 355.5
309.8 264 211.8 155.8 102.6 45.3 0
1073.4 1072 1069.9 1071.5 1074.8 1075.2 1062.1 1028.5 976.8 918.7
861.1 815.8 782.8 758.5 737.1 712.2 682.3 648.9 611.2 575.6
549.1 534.6 536.1 537.5 533 521.9 495.1 451.4 402.2 355.5
311.4 264.8 211.9 154 100.3 42.4 0
1073.4 1080.7 1087.2 1095.1 1104 1105.8 1096 1068.4 1023.2 971.6
915.2 865.1 824.2 791.9 764.9 736.5 704.3 669.2 631.8 602.2
584 574.8 573.4 570.5 554.7 524.5 494.8 452.3 402.2 351.4
292.8 234.2 175.3 122.7 77 32.7 0
1073.4 1089.8 1105.5 1120.7 1134.3 1140.1 1135.6 1116 1082.3 1042.7
998.5 958.1 924.3 895.2 866.6 832.9 792.7 748.3 701.2 663.9
639.2 622.9 611 597 575.6 538.4 501.3 448.7 385.3 327.4
265.8 208 153.1 106.4 65.1 27.8 0
1073.4 1098.8 1123.8 1146.3 1164.5 1174.3 1175.2 1163.7 1141.4 1113.8
1081.8 1051.2 1024.5 998.5 968.3 929.3 881 827.4 770.6 725.7
694.4 671 648.6 623.6 596.5 552.3 507.9 445.1 368.3 303.4
238.9 181.9 131 90.1 53.1 23 0
1073.4 1108.3 1143.5 1175.3 1199.8 1215.9 1223.1 1219.3 1208.7 1195.8
1183 1174.5 1170.5 1165.6 1156.3 1140.3 1118.4 1095.7 1074.7 1057.3
1038.3 1006.3 953.3 878.5 781.4 665.1 560.5 460 364.1 290.4
227.2 173.9 127.7 89.5 53.5 23.3 0
1073.4 1117.8 1163.1 1204.4 1235.1 1257.5 1271 1274.9 1276.1 1277.8
1284.3 1297.9 1316.5 1332.6 1344.3 1351.3 1355.7 1364.1 1378.8 1388.9
1382.3 1341.7 1257.9 1133.3 966.2 778 613.2 475 359.8 277.5
215.5 165.9 124.4 88.9 53.8 23.6 0
1073.4 1127.2 1182.6 1234.2 1274.4 1302.2 1319.5 1327.7 1334.2 1342.9
1358.8 1383.5 1415.5 1448.9 1486.9 1529.6 1583.7 1654.5 1747.7 1846.9
1939 1998.8 1985.7 1892.9 1720.3 1486.9 1248.7 1015.4 799.5 611.2
443.6 300.6 193.7 119.1 63.7 26.4 0
1073.4 1136.6 1202.1 1264 1313.9 1346.8 1367.9 1380.6 1392.3 1408.1
1433.2 1469 1514.4 1565.2 1629.5 1707.8 1811.6 1944.9 2116.5 2305
2495.7 2655.9 2713.3 2652.5 2474.3 2195.7 1884.2 1555.8 1239.2 944.9
671.7 435.3 263 149.4 73.6 29.2 0
1073.4 1145.5 1221.7 1296.3 1354.7 1391.6 1414.6 1428 1441.6 1458.4
1482.5 1516.1 1559.9 1610.2 1672.7 1762.7 1891.7 2060.5 2272.4 2524.4
2826.6 3144 3425.4 3624.8 3674.7 3464.8 3167.9 2814.5 2428.9 2010.9
1531.8 1072.1 690.7 399.8 179.8 58.9 0
1073.4 1154.3 1241.2 1328.6 1395.5 1436.5 1461.4 1475.4 1490.8 1508.8
1531.8 1563.1 1605.4 1655.2 1715.7 1817.7 1971.7 2176 2428.3 2743.8
3157.4 3632.1 4137.5 4597.1 4875 4733.9 4451.5 4073.2 3618.7 3077
2391.9 1708.9 1118.5 650.2 286.1 88.6 0
